??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 516-3005-FO-N-03
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 516-3005-FO-N-03
VERF
Availability
Available
BC
Order code
BES02L6
TC
Artikelbezeichnung
BES 516-3005-FO-N-03
PX
Product view
40606_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Namur
BFORM
Style
M5x0.5
W
Gewicht
0.044 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 5 x 24.5 mm, Style Housing = M5x0.5, Installation = for flush mounting, Range = 0.8 mm, Interface = NAMUR, Switching frequency = 2000 Hz, Housing material = Stainless steel, Material sensing surface = PBT, Connection = Cable, 3.00 m, PVC, Operating voltage Ub = 7.7...9 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.